Maximum Holding Capacity (lbf)
4000
Weight (lb)
2.09
Max Hook Adjustment (in)
2.03
Drawing Movement without Thumb Control (in)
1.67
Drawing Movement without Thumb Control (mm)
44.5
Hook Adjustable Range (mm)
53.8
Drawing Movement without Thumb Control (mm)
44.5
Weight (kg)
0.95
Maxmum Holding Capacity (N)
17800
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Latch Plate Supplied?
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
36:1
Product Type
Standard
Product Function
Clamping
Standard Material
Steel
Latch Plate
None
Replacement Hook Assembly
374215
Hook Adjustable Range
53.8
Hook Type
U-Hook (Vertical)
Toggle Lock Plus
No
Product Series
324/334/344/374