Manual Clamping
Destaco’s 375 Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, U-hook for easy adjustment, and optional latch plates.

375-B

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement without Thumb Control (in) 3.47
Maximum Holding Capacity (lbf) 4000
Max Hook Adjustment (in) 0.69
Weight (lb) 2.56
Hook Adjustable Range (mm) 22.1
Weight (kg) 1.16
Drawing Movement without Thumb Control (mm) 88.9
Maxmum Holding Capacity (N) 17800
Drawing Movement without Thumb Control (mm) 88.9
Toggle Lock Plus No
Product Type Heavy Duty
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Hook Type U-Hook (Horizontal)
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Hook Adjustable Range 22.1
Latch Plate 385102 / 375509
Product Series 375
Latch Plate Supplied? No
Standard Material Steel
Replacement Hook Assembly 375215
Product Function Clamping
Base Mounting Style Weld-on
Product Accessories
385102
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
375509
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
385902
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top