Manual Clamping
Destaco’s 375-R Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, U-hook for easy adjustment, and Toggle Lock Plus capability.

375-R

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 4000
Max Hook Adjustment (in) 0.69
Drawing Movement without Thumb Control (in) 3.47
Weight (lb) 3
Drawing Movement without Thumb Control (mm) 88.9
Maxmum Holding Capacity (N) 17800
Weight (kg) 1.36
Drawing Movement without Thumb Control (mm) 88.9
Hook Adjustable Range (mm) 22.1
Product Series 375
Hook Type U-Hook (Horizontal)
Latch Plate 385102 / 375509
Standard Material Steel
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Product Type Heavy Duty
Product Function Clamping
Latch Plate Supplied? No
Toggle Lock Plus Yes
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Hook Assembly 375215
Hook Adjustable Range 22.1
Base Mounting Style Flange
Product Accessories
385102
LATCHPLATE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
375509
MACHINED LATCH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
385902
LATCH PLATE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top