
Visit Product Series:
Pull-Action Latch Clamp AccessoriesUnit View
Dimensions / Applications
- Length (in)1.40
- Weight (lb)0.4013
- Width (in)0.88 in
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeCleat
- BrandDESTACO
- Product TypeMachined Latch
- Series Used On375|385
- Spindle Included?No