Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
431208-M
431208-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cap Width (in)
0.88
Length (in)
1.0
Length (mm)
25.4
Cap Width (mm)
22.4
Thread (mm)
M6 x 1.00
Used With Model/Series
424-2
Product Type
Clamp Accessories
Product Series
Clamp acessories
PublishedDate
1691693451000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type
Flat-Tip Bonded Neoprene Spindle
Back to Top