Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
491203-M
491203-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
1.85
Cap Width (in)
0.67
Length (mm)
47
Cap Width (mm)
17
Thread (mm)
M10
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
Clamp acessories
Accessory Type
Hex-Head Spindle
Product Type
Clamp Accessories
Used With Model/Series
462-2
Back to Top