Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
507208-M
507208-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cap Width (in)
0.83
Length (in)
3.27
Thread (mm)
M8 x 1.25
Length (mm)
83.0
Cap Width (mm)
21.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
Clamp acessories
PublishedDate
1691696454000
Accessory Type
Flat-Tip Bonded Neoprene Spindle
Used With Model/Series
91090|317-U
Product Type
Clamp Accessories
Product Function
Clamping
Back to Top