Manual Clamping
Destaco’s 5110-B Series heavy-duty, vertical hold down clamps feature a forged clamping arm, Toggle Lock Plus capability, and solid base.

5110-B

Vertical hold down clamp
  • High strength forged alloy steel clamping arm
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
  • Large clearance under clamping bar
  • With Toggle Lock Plus
Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 3.05
Maximum Holding Capacity (lbf) 1150
Clamp Arm Length (in) 4.83
Weight (lb) 2.95
Height Under Clamp Arm (mm) 77.5
Clamp Arm Length (mm) 122.8
Maxmum Holding Capacity (N) 5100
Weight (kg) 1.34
Application - Food Processing Not Recommended
Accomodates Workpiece Variation No
Clamp Arm Style Solid Bar
Application - Welding Excellent/High
Toggle Lock Plus No
Handle Vertical
Application - Assembly Excellent/High
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Base Mounting Style Straight
Handle Opening (+10°) 138
Standard Material High-Strength Forged Steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Service Environment Harsh/Dirty
Product Function Clamping
Application - Checking Fixtures Fair/Medium
Opening Angle (deg) 74
Application - Machining Poor/Low
Product Series 5000
Product Type Heavy Duty
Clamp Bar Opening (+10°) (degrees) 74
PublishedDate 1725388749000
Back to Top