![](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/945/676/5110-R__51501.1739003799.png?compression=lossy)
Unit View
Dimensions / Applications
- Length (in)6.33 in
- Weight (lb)3.0 lb
- Width (in)2.76 in
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)4.83
- Clamp Arm Height (in)3.37
- Clamp Arm Length (in)4.83
- Height Under Clamp Arm (in)3.37
- Maximum Holding Capacity (lbf)1150
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA