Manual Clamping
Destaco’s 5110 Open/Closed Series heavy-duty, vertical hold down clamps feature a forged clamping arm, large clearance under the clamping arm, and are available with Toggle Lock Plus capability.

5110

Vertical clamp massive
  • High strength forged alloy steel clamping arm
  • Hardened steel pivot pins and bushings for long life
  • Large clearance under clamping bar
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.98
Clamp Arm Length (in) 4.83
Height Under Clamp Arm (in) 3.37
Maximum Holding Capacity (lbf) 1150
Clamp Arm Length (mm) 122.8
Height Under Clamp Arm (mm) 85.6
Weight (kg) 1.35
Maxmum Holding Capacity (N) 5100
Toggle Lock Plus No
Handle Opening (+10°) 138
Clamp Arm Style Solid Bar
Application - Checking Fixtures Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Opening Angle (deg) 74
Application - Welding Excellent/High
PublishedDate 1725387988000
Accomodates Workpiece Variation No
Standard Material High-Strength Forged Steel
Application - Machining Poor/Low
Service Environment Harsh/Dirty
Product Function Clamping
Handle Vertical
Product Type Heavy Duty
Product Series 5000
Application - Food Processing Not Recommended
Application - Closures Poor/Low
Clamp Bar Opening (+10°) (degrees) 74
Application - Assembly Excellent/High
Application - Wood-Working Poor/Low
Base Mounting Style Flange
Back to Top