Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5130-MBR
5130-MBR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.56
Plunger Height (in)
1.14
Maximum Holding Capacity (lbf)
5800
Plunger Travel (in)
1.75
Plunger Travel (mm)
44.5
Weight (kg)
1.16
Maxmum Holding Capacity (N)
25800
Imperial or Metric Product
Metric
Plunger Height (mm)
29
Product Type
Heavy Duty
Spindle Included?
No
Spindle (Recommended)
220203-M
Handle Opening (Degrees)
125
Product Series
5000
PublishedDate
1676897531000
Plunger Thread
M12
Standard Material
Steel
Toggle Lock Plus
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Solid
Product Function
Clamping
Plunger
Round
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top