Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5131-MB
5131-MB
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
2500
Plunger Height (in)
0.87
Plunger Travel (in)
1
Weight (lb)
0.85
Weight (kg)
0.39
Plunger Travel (mm)
25.4
Imperial or Metric Product
Metric
Plunger Height (mm)
22
Maxmum Holding Capacity (N)
11120
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle (Recommended)
461203-M
Product Series
5000
PublishedDate
1676897531000
Spindle Included?
No
Base Mounting Style
Solid
Product Type
Heavy Duty
Standard Material
Steel
Plunger Thread
M8
Handle Opening (Degrees)
113
Toggle Lock Plus
No
Plunger
Round
Back to Top