Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5131-MR
5131-MR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.15
Maximum Holding Capacity (lbf)
2500
Plunger Height (in)
1.1
Plunger Travel (in)
1
Weight (kg)
0.52
Plunger Height (mm)
28
Maxmum Holding Capacity (N)
11120
Imperial or Metric Product
Metric
Plunger Travel (mm)
25.4
Toggle Lock Plus
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Product Series
5000
Handle Opening (Degrees)
113
Spindle (Recommended)
461203-M
Product Type
Heavy Duty
Plunger Thread
M8
Spindle Included?
No
Product Function
Clamping
Base Mounting Style
Flange
Plunger
Round
Product Accessories
461203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top