Manual Clamping
Destaco’s 527 Series vertical hold down clamps feature hardened steel bushings at pivot points, thumb level on link for easy opening, and modifiable solid bar to suit your application requirements.

527-F

Vertical hold down clamp
  • Forged hold down bar can be cut or welded
  • Bar opens 195 degrees to clear work area
  • Thumb lever on link for easy opening
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.49
Height Under Clamp Arm (in) 2.21
Clamp Arm Length (in) 3.27
Maximum Holding Capacity (lbf) 1000.0
Weight (kg) 1.13
Height Under Clamp Arm (mm) 56.1
Clamp Arm Length (mm) 83.1
Maxmum Holding Capacity (N) 4450.0
Clamp Bar Opening (+10°) (degrees) 195.0
Handle Opening (+10°) 65.0
Accomodates Workpiece Variation No
Standard Material Steel
Application - Wood-Working Poor/Low
Application - Machining Poor/Low
Product Type Heavy Duty
Application - Food Processing Not Recommended
Base Mounting Style Front Mount Flange
PublishedDate 1725478302000
Application - Checking Fixtures Fair/Medium
Product Series 527
Product Function Clamping
Application - Assembly Excellent/High
Application - Welding Excellent/High
Clamp Arm Style Solid Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Service Environment Harsh/Dirty
Handle Vertical
Application - Closures Poor/Low
Toggle Lock Plus No
Back to Top