Manual Clamping
Destaco’s 528 Series heavy-duty, vertical hold down clamps feature hardened steel bushings at pivot points and a modifiable solid bar to suit your application requirements.

528-F

Vertical hold down clamp
  • 1000 lb. Capacity
  • Solid bar clamp arm may be can be modified to suit application requirements
  • Hardened steel bushings at pivot points for long life
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.5
Clamp Arm Length (in) 3.4
Maximum Holding Capacity (lbf) 1000.0
Height Under Clamp Arm (in) 2.06
Weight (kg) 1.13
Height Under Clamp Arm (mm) 52.3
Clamp Arm Length (mm) 86.4
Maxmum Holding Capacity (N) 4450.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures Poor/Low
Product Type Heavy Duty
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Service Environment Normal
Standard Material Steel
Application - Machining Poor/Low
Product Function Clamping
Application - Welding Excellent/High
Application - Food Processing Not Recommended
Clamp Arm Style Solid Bar
Base Mounting Style Front Mount Flange
Handle Vertical
Toggle Lock Plus No
PublishedDate 1725539250000
Product Series 528
Application - Wood-Working Poor/Low
Application - Assembly Excellent/High
Back to Top