Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5310-BR
5310-BR
Horizontal Hold Down Clamp
High strength forged alloy steel clamping arm
Hardened steel pivot pins and bushings for long life
Black oxide finish
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.31
Maximum Holding Capacity (lbf)
1300
Clamp Arm Length (in)
3.63
Weight (lb)
2.25
Maxmum Holding Capacity (N)
5780
Height Under Clamp Arm (mm)
33.3
Weight (kg)
1.02
Clamp Arm Length (mm)
92.2
Clamp Bar Opening (+10°) (degrees)
90
Application - Machining
Poor/Low
Application - Welding
Excellent/High
Application - Checking Fixtures
Fair/Medium
Base Mounting Style
Solid
Product Type
Heavy Duty
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation
No
Product Function
Clamping
Clamp Arm Style
Solid Bar
Application - Closures
Poor/Low
Service Environment
Harsh/Dirty
Toggle Lock Plus
Yes
Handle
Horizonal
Handle Opening (+10°)
69
Product Series
5000
PublishedDate
1725387178000
Opening Angle (deg)
90
Application - Assembly
Excellent/High
Application - Food Processing
Not Recommended
Application - Wood-Working
Poor/Low
Standard Material
Steel
Back to Top