Clamp Arm Length (in)
2.56
Height Under Clamp Arm (in)
1.86
Weight (lb)
2.2
Maximum Holding Capacity (lbf)
1500.0
Weight (kg)
1.0
Clamp Arm Length (mm)
65.0
Height Under Clamp Arm (mm)
47.2
Maxmum Holding Capacity (N)
7000.0
Service Environment
Harsh/Dirty
Application - Assembly
Excellent/High
Application - Checking Fixtures
Excellent/High
Clamp Bar Opening (+10°) (degrees)
120.0
Application - Closures
Poor/Low
Standard Material
Steel
Application - Food Processing
Not Recommended
Clamp Arm Style
Long Solid Bar
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)