Manual Clamping
Destaco’s 533-LBR Series heavy-duty, with DESTACO® Toggle Lock Plus locking system, vertical hold down clamps feature straight base, hardened steel pivot pins and bushings, and solid bar.

533-LBR

VERTICAL HOLD DOWN CLAMP MODULAR
  • Hardened steel bushings and pivot pins
  • Large bar guides for greater lateral support
  • Solid bar clamp arm may be modified to suit application requirements
  • DESTACO® Toggle Lock Plus locking system
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.78
Clamp Arm Length (in) 2.56
Maximum Holding Capacity (lbf) 1575.0
Height Under Clamp Arm (in) 2.17
Clamp Arm Length (mm) 65.0
Height Under Clamp Arm (mm) 55.1
Maxmum Holding Capacity (N) 7000.0
Weight (kg) 1.26
Standard Material Steel
Application - Checking Fixtures Excellent/High
Base Mounting Style Straight
Application - Assembly Excellent/High
Application - Closures Poor/Low
Product Type Heavy Duty
Handle Vertical
Application - Food Processing Not Recommended
Bolt Retainer 533108-M
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 533/535
Handle Opening (+10°) 74.0
Application - Welding Excellent/High
Product Function Clamping
Application - Machining Poor/Low
Clamp Arm Style Long Solid Bar
Toggle Lock Plus Yes
PublishedDate 1725389677827
Service Environment Harsh/Dirty
Application - Wood-Working Poor/Low
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 90.0
Product Accessories
533108-M
BOLT RETAINER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top