Manual Clamping
Destaco’s 535-LB Series heavy-duty, vertical hold down clamps feature straight base, hardened steel pivot pins and bushings, and solid bar.

535-LB

Vertical hold down clamp
  • Hardened steel bushings and pivot pins
  • Large bar guides for greater lateral support
  • Solid bar clamp arm may be modified to suit application requirements
Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 2200.0
Height Under Clamp Arm (in) 2.95
Weight (lb) 4.08
Clamp Arm Length (in) 3.35
Clamp Arm Length (mm) 85.1
Height Under Clamp Arm (mm) 74.9
Maxmum Holding Capacity (N) 10000.0
Weight (kg) 1.85
Application - Food Processing Not Recommended
Application - Checking Fixtures Excellent/High
PublishedDate 1725394364000
Product Type Heavy Duty
Base Mounting Style Straight
Service Environment Harsh/Dirty
Product Function Clamping
Standard Material Steel
Handle Vertical
Application - Welding Excellent/High
Toggle Lock Plus No
Handle Opening (+10°) 90.0
Accomodates Workpiece Variation No
Application - Wood-Working Poor/Low
Clamp Bar Opening (+10°) (degrees) 120.0
Application - Assembly Excellent/High
Product Series 533/535
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Bolt Retainer 535108-M
Application - Machining Poor/Low
Application - Closures Poor/Low
Clamp Arm Style Long Solid Bar
Back to Top