Manual Clamping
Destaco’s 548Series heavy-duty, vertical hold down clamps feature hardened steel pins and bushings for long life, large bar guides for greater lateral stability, and replaceable pins.

548

Vertical hold down clamp
  • Large bar guides for greater lateral support
  • Hardened steel bushings and pins for long life
  • Replaceable pins
  • Forged hold down bar can be cut, machined, or welded
  • Bar opens 199 degrees to clear work area
Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 2500
Height Under Clamp Arm (in) 2.24
Clamp Arm Length (in) 4.25
Weight (lb) 5.29
Weight (kg) 2.4
Maxmum Holding Capacity (N) 11100
Height Under Clamp Arm (mm) 56.9
Clamp Arm Length (mm) 108
Application - Food Processing Not Recommended
Clamp Arm Style Solid Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Straight
Application - Wood-Working Poor/Low
Standard Material Steel
Clamp Bar Opening (+10°) (degrees) 199
Application - Assembly Excellent/High
Application - Machining Poor/Low
Accomodates Workpiece Variation No
Product Series 548/578
PublishedDate 1725454072000
Application - Closures Poor/Low
Product Type Heavy Duty
Handle Opening (+10°) 129
Application - Welding Excellent/High
Handle Vertical
Service Environment Harsh/Dirty
Application - Checking Fixtures Excellent/High
Toggle Lock Plus No
Product Function Clamping
Back to Top