
Unit View
Dimensions / Applications
- Length (in)8.62
- Weight (lb)9.13
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Clamp Arm Length (in)4.61
- Height Under Clamp Arm (in)2.79
- Maximum Holding Capacity (lbf)4000
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
548/578 Series
548 - Vertical Hold Down Clamp
518 Series
518 Clamp
558 Series
558 - Vertical Hold Down Clamp
207 Series
207-UR - 207-U with Toggle Lock Plus
528 Series
528 - Vertical Hold Down Clamp
207 Series
207-U - Flanged Base, U-Bar
5000 Series
5910-B - Solid Base
5000 Series
5915-B - Solid Base
5000 Series
5910 - Flanged Base
548/578 Series
548 - Vertical Hold Down Clamp
518 Series
518 Clamp