Manual Clamping
Destaco’s 5910 Series heavy-duty, vertical hold down clamps feature open/close capability, high strength forged clamping arm, and flanged base.

5905-B

Vertical hold down clamp
  • High strength forged alloy steel clamping arm
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 750.0
Height Under Clamp Arm (in) 1.27
Clamp Arm Length (in) 2.49
Weight (lb) 0.82
Clamp Arm Length (mm) 63.2
Weight (kg) 0.37
Height Under Clamp Arm (mm) 32.1
Maxmum Holding Capacity (N) 3340.0
Handle Vertical
Toggle Lock Plus No
Application - Checking Fixtures Fair/Medium
Handle Opening (+10°) 70.0
Clamp Bar Opening (+10°) (degrees) 135.0
Application - Wood-Working Poor/Low
Application - Food Processing Not Recommended
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material High-Strength Forged Steel
Product Function Clamping
Application - Closures Poor/Low
Product Type Heavy Duty
Application - Welding Excellent/High
Accomodates Workpiece Variation No
Application - Assembly Excellent/High
Application - Machining Poor/Low
Opening Angle (deg) 135
PublishedDate 1725390033000
Base Mounting Style Straight
Clamp Arm Style Solid Bar
Product Series 5000
Service Environment Harsh/Dirty
Back to Top