Manual Clamping
Destaco’s 5910 Series heavy-duty, vertical hold down clamps feature open/close capability, high strength forged clamping arm, and flanged base.

5910

Massive vertical clamp
  • High strength forged alloy steel clamping arm
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 3.76
Maximum Holding Capacity (lbf) 1600.0
Height Under Clamp Arm (in) 1.99
Weight (lb) 2.84
Clamp Arm Length (mm) 95.5
Maxmum Holding Capacity (N) 7120.0
Weight (kg) 1.29
Height Under Clamp Arm (mm) 50.5
Application - Wood-Working Poor/Low
Service Environment Harsh/Dirty
Product Series 5000
Clamp Bar Opening (+10°) (degrees) 132.0
Base Mounting Style Flange
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding Excellent/High
Standard Material High-Strength Forged Steel
Application - Assembly Excellent/High
Handle Vertical
Application - Food Processing Not Recommended
Accomodates Workpiece Variation No
Toggle Lock Plus No
Clamp Arm Style Solid Bar
PublishedDate 1725390273000
Application - Closures Poor/Low
Handle Opening (+10°) 71.0
Product Function Clamping
Application - Checking Fixtures Fair/Medium
Product Type Heavy Duty
Opening Angle (deg) 132
Application - Machining Poor/Low
Back to Top