Manual Clamping
Destaco’s 5910 Series heavy-duty, vertical hold down clamps feature open/close capability, high strength forged clamping arm, and flanged base.

5915

Massive vertical clamp
  • High strength forged alloy steel clamping arm
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 2.73
Maximum Holding Capacity (lbf) 2750.0
Weight (lb) 6.44
Clamp Arm Length (in) 5.0
Maxmum Holding Capacity (N) 12230.0
Clamp Arm Length (mm) 127.0
Height Under Clamp Arm (mm) 69.3
Weight (kg) 2.92
Opening Angle (deg) 147
Application - Wood-Working Poor/Low
Product Function Clamping
Handle Vertical
Product Series 5000
Application - Closures Poor/Low
Standard Material High-Strength Forged Steel
Base Mounting Style Flange
Handle Opening (+10°) 74.0
Product Type Heavy Duty
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Application - Machining Poor/Low
Application - Checking Fixtures Fair/Medium
Application - Food Processing Not Recommended
Clamp Arm Style Solid Bar
Toggle Lock Plus No
PublishedDate 1725389473000
Accomodates Workpiece Variation No
Application - Welding Excellent/High
Service Environment Harsh/Dirty
Clamp Bar Opening (+10°) (degrees) 147.0
Back to Top