Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
6001-M
6001-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
0.63
Maximum Holding Capacity (lbf)
150
Weight (lb)
0.11
Plunger Height (in)
0.5
Plunger Travel (mm)
16
Maxmum Holding Capacity (N)
670
Weight (kg)
0.05
Plunger Height (mm)
12.7
Imperial or Metric Product
Metric
Spindle Included?
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14:1/25:1
Product Function
Clamping
Standard Material
Steel
Toggle Lock Plus
No
Product Series
6001
Product Type
Standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle (Recommended)
205208-M
Plunger
Round
Plunger Thread
M4
Base Mounting Style
Flange
Product Accessories
205208-M
SPINDLE M4X20 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top