Manual Clamping
Destaco’s 6004 Series straight line action clamps feature locking over center capability in the extended/retracted positions, heavy duty design for more holding capacity, and can be mounted through a hole or inside a tapped hole.

6004-MM

Visit Product Series:
CAD

Product Details Unit View:
Plunger Travel (in) 1.5
Weight (lb) 0.82
Plunger Height (in) 0.44
Maximum Holding Capacity (lbf) 450
Maxmum Holding Capacity (N) 2000
Plunger Travel (mm) 38.1
Weight (kg) 0.37
Imperial or Metric Product Metric
Plunger Height (mm) 11.2
Toggle Lock Plus No
Mounting Nut (Supplied) 606104-M
PublishedDate 1709152311000
Product Type Threaded Body
Spindle (Recommended) 207203-M
Product Series 6004
Product Function Clamping
Spindle Included? No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Plunger Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 14.4:1
Standard Material Steel
Base Mounting Style Flange
Plunger Thread M8
Product Accessories
604-MM
STRAIGHT-LINE ACTION HANDCLAMP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207203-M
SPINDLE M8 X 70.5 (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top