Unit View
Dimensions / Applications
- Length (in)5.69
- Weight (lb)0.82
- Preferred MarketNA/SA
Technical Details
- Maximum Holding Capacity (lbf)450
- Plunger Height (in)0.44
- Plunger Travel (in)1.5
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))14.4:1
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606104-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)207203-M
- Supplied?No
Product Information
- Accessories207203-M|207203-M|606104-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
6002, 6004 & 6024 Series
6002-MMSS - Stainless Steel 6002-MM
6002, 6004 & 6024 Series
6004-MMRSS - Stainless Steel 6004-MMR
602/604/624 Series
604-MMR - 604-MM with Toggle Lock Plus
6002, 6004 & 6024 Series
6002-MMR - 6002-MM with Toggle Lock Plus
602/604/624 Series
604-MMSS - Stainless Steel 604-MM
6002, 6004 & 6024 Series
6004-MMSS - Stainless Steel 6004-MM
602/604/624 Series
604-MM-BLK - 604-MM with Black Oxide Handle
6002, 6004 & 6024 Series
6002-MMRSS - Stainless Steel 6002-MMR
602/604/624 Series
602-MM-B - 6022-MM with Blue Handle
602/604/624 Series
604-MMRSS - Stainless Steel 604-MMR
6002, 6004 & 6024 Series
6002-MMSS - Stainless Steel 6002-MM
6002, 6004 & 6024 Series
6004-MMRSS - Stainless Steel 6004-MMR