Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
601-M
601-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
0.63
Weight (lb)
0.09
Maximum Holding Capacity (lbf)
100
Plunger Height (in)
0.5
Plunger Travel (mm)
16
Plunger Height (mm)
12.7
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
440
Weight (kg)
0.04
Product Series
601
Base Mounting Style
Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14:1/25:1
Spindle (Recommended)
205208-M
Plunger
Round
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Toggle Lock Plus
No
Standard Material
Steel
Product Type
Standard
Spindle Included?
No
Plunger Thread
M4
Product Accessories
205208-M
SPINDLE M4X20 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top