Manual Clamping
Destaco’s 601 Series straight line action clamps are compact models that are available in stainless steel.

601-SS

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 100
Weight (lb) 0.09
Plunger Height (in) 0.5
Plunger Travel (in) 0.63
Plunger Height (mm) 12.7
Weight (kg) 0.04
Maxmum Holding Capacity (N) 440
Imperial or Metric Product Imperial
Plunger Travel (mm) 16
Spindle (Recommended) 205943
Product Type Standard
Plunger Round
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included? Yes
Product Series 601
Product Type Straight Line Action Clamps
Base Mounting Style Flange
Product Function Clamping
Toggle Lock Plus No
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 14:1/25:1
Plunger Thread #8-32
Standard Material Stainless Steel
Product Accessories
205943
SPINDLE FOR 601-SS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top