Manual Clamping
Destaco’s 6015-M Series straight line action clamps are the smallest of the solid base straight line action clamps. They feature a compact design combined with high holding capacity and allow the handle to fall below the mounting plane to then lock in retracted position.

6015-M

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 560
Plunger Travel (in) 0.7
Plunger Height (in) 0.5
Weight (lb) 0.33
Imperial or Metric Product Metric
Plunger Travel (mm) 17.8
Weight (kg) 0.15
Plunger Height (mm) 12.7
Maxmum Holding Capacity (N) 2500
Plunger Round
Toggle Lock Plus No
Product Series 6015
Product Function Clamping
Product Type Standard
Standard Material Steel
Plunger Thread M6
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 35:1
Base Mounting Style Flange
Spindle Included? No
Spindle (Recommended) 205203-M
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
205203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top