Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
603-MR
603-MR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.25
Plunger Height (in)
0.96
Weight (lb)
0.84
Maximum Holding Capacity (lbf)
600
Plunger Travel (mm)
31.8
Weight (kg)
0.38
Imperial or Metric Product
Metric
Plunger Height (mm)
24.4
Maxmum Holding Capacity (N)
2670
Spindle (Recommended)
207203-M
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
23:1/34:1
Plunger
Round
Standard Material
Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread
M8
Spindle Included?
No
Toggle Lock Plus
Yes
Product Series
603/608
Product Type
Standard
Base Mounting Style
Flange
Product Function
Clamping
Product Accessories
207203-M
SPINDLE M8 X 70.5 (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top