Manual Clamping
Destaco’s 604 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting.

604-MM

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 0.59
Weight (lb) 0.44
Plunger Travel (in) 1.5
Maximum Holding Capacity (lbf) 300.0
Plunger Height (mm) 15.0
Weight (kg) 0.2
Plunger Travel (mm) 38.1
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 1330.0
Spindle (Recommended) 606104-M
Base Mounting Style Flange
Toggle Lock Plus No
Product Series 602/604/624
Product Type Threaded Body
Plunger Round
Plunger Thread M8
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/26:1
Product Function Clamping
Spindle Included? No
Standard Material Steel
Handle Color Red
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Mounting Nut (Supplied) 606104-M
Product Accessories
604106-M
Straight-line action clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207943
509907 SPINDLE & (2) 207915
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top