

Unit View
Dimensions / Applications
- Length (in)4.27
- Weight (lb)0.44
- Preferred MarketGlobal
Technical Details
- Maximum Holding Capacity (lbf)300
- Plunger Height (in)0.44
- Plunger Travel (in)1.5
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606104-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)606104-M
- Supplied?No
Product Information
- Accessories207943|606104-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
602/604/624 Series
Stainless Steel Version of 604-MMR | 604-MMRSS
6002, 6004 & 6024 Series
6004-MMR - 6004-MM with Toggle Lock Plus
6002, 6004 & 6024 Series
6024-MMSS - Clamps Straight Line Action - Metric
602/604/624 Series
Stainless Steel Version of 604-MM | 604-MMSS
602/604/624 Series
a 604-MM with Blue Handle | 604-MM-B
602/604/624 Series
a 6022-MM with Blue Handle | 602-MM-B
6002, 6004 & 6024 Series
6002-MMR - 6002-MM with Toggle Lock Plus
6002, 6004 & 6024 Series
6004-MMSS - Stainless Steel 6004-MM
602/604/624 Series
a 624-MM with Toggle Lock Plus | 624-MMR
6002, 6004 & 6024 Series
6024-MMR - Clamps Straight Line Action - Metric - Toggle Lock Plus
602/604/624 Series
Stainless Steel Version of 604-MMR | 604-MMRSS