Manual Clamping
Destaco’s 604-MMRSS Series straight line action clamps with Toggle Lock Plus are versatile and compact models. They feature a threaded body for through hole mounting.

604-MMRSS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.44
Plunger Travel (in) 1.5
Maximum Holding Capacity (lbf) 400
Plunger Height (in) 1.5
Imperial or Metric Product Metric
Weight (kg) 0.2
Maxmum Holding Capacity (N) 1780
Plunger Travel (mm) 38.1
Plunger Height (mm) 38.1
Product Series 602/604/624
Product Function Clamping
Mounting Nut (Supplied) 606904-M
Spindle Included? No
Product Type Straight Line Action Clamps
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Stainless Steel
Plunger Round
Base Mounting Style Flange
Plunger Thread M8
Toggle Lock Plus Yes
Spindle (Recommended) 606904-M
Product Type Standard
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/26:1
Back to Top