
Unit View
Dimensions / Applications
- Length (in)2.80
- Weight (lb)0.43
- Product ApplicationCLAMPING
Technical Details
- Imperial or Metric ProductMetric
- Supplied?No
Product Information
- Accessory TypeThreaded Body
- BrandDESTACO
- Product TypeThreaded Body
- Series Used On604|6004
- Spindle Included?No
- Used With Model/Series604-MM|6004-MM
Related Products
Thru-hole Mounting Accessory
602106-M - Straight-Line Action Clamp
602/604/624 Series
624106-M - Mounting Plate
Thru-hole Mounting Accessory
604106 - Mounting Base