Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
608-M
608-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.26
Plunger Height (in)
1.25
Plunger Travel (in)
1.63
Maximum Holding Capacity (lbf)
850
Maxmum Holding Capacity (N)
3780
Plunger Travel (mm)
41.4
Weight (kg)
0.57
Plunger Height (mm)
31.8
Imperial or Metric Product
Metric
Plunger Thread
3/8-16
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
44:1/50:1
Toggle Lock Plus
No
Product Type
Standard
Plunger
Round
Product Series
603/608
Spindle Included?
No
Standard Material
Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Spindle (Recommended)
210203
Base Mounting Style
Flange
Back to Top