Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
614-M
614-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.81
Plunger Height (in)
0.69
Maximum Holding Capacity (lbf)
1200.0
Plunger Travel (in)
1.25
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
5000.0
Plunger Height (mm)
17.5
Weight (kg)
0.82
Plunger Travel (mm)
31.8
Plunger Thread
M8
Spindle Included?
No
Product Type
Standard
Base Mounting Style
Flange
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Toggle Lock Plus
No
Product Function
Clamping
Mounting Nut (Supplied)
614-1-10
PublishedDate
1684931666000
Plunger
Round
Product Series
614
Back to Top