
Unit View
Dimensions / Applications
- Length (in)2.99
- Weight (lb)0.6725
- Product ApplicationCLAMPING
Technical Details
- Imperial or Metric ProductMetric
- Supplied?No
Product Information
- Accessory TypeThreaded Body
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeThreaded Body
- Series Used On624
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series624|624-MM
Related Products
Thru-hole Mounting Accessory
604106-M - Straight-Line Action Clamp
Thru-hole Mounting Accessory
602106-M - Straight-Line Action Clamp
Thru-hole Mounting Accessory
604106 - Mounting Base
Multi-mount Machine Tending Solutions
MM-050-01 - Multimount; Iso 50 Master Kit
Thru-hole Mounting Accessory
604106-M - Straight-Line Action Clamp
Thru-hole Mounting Accessory
602106-M - Straight-Line Action Clamp