Manual Clamping
Destaco’s 640 Series straight line action clamps are designed for heavy duty push/pull clamping and handle rotation that falls below the mounting plane to lock in retracted position.

640-M

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 6.79
Maximum Holding Capacity (lbf) 7500
Plunger Height (in) 1.25
Plunger Travel (in) 4
Maxmum Holding Capacity (N) 33400
Plunger Travel (mm) 101.6
Imperial or Metric Product Metric
Weight (kg) 3.08
Plunger Height (mm) 31.8
Plunger Round
Standard Material Steel
Toggle Lock Plus No
Product Function Clamping
Product Series 640
Spindle Included? No
Product Type Standard
Base Mounting Style Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 35:1
Plunger Thread M12
Spindle (Recommended) 220203-M
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top