Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
640-MR
640-MR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.25
Plunger Travel (in)
4
Weight (lb)
6.79
Maximum Holding Capacity (lbf)
7500
Plunger Travel (mm)
101.6
Weight (kg)
3.08
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
33400
Plunger Height (mm)
31.8
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
35:1
Spindle (Recommended)
220203-M
Product Type
Standard
Standard Material
Steel
Plunger
Round
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Product Series
640
Plunger Thread
M12
Spindle Included?
No
Toggle Lock Plus
Yes
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top