Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
7011-5
7011-5
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
3625.0
Weight (lb)
8.4
Max. Clamping Force (lbf)
2810.0
Max. Clamping Force (N)
12.5
Weight (kg)
3.8
Max. Pressure (bar)
250.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
product_web_status
legacy
PublishedDate
1698757506000
show_at_website
legacy
Product Function
Clamping
Product Type
Power clamp, double acting
Back to Top