Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
713D36051-1
713D36051-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Output Volume (gal/min)
1.27
Max. Pressure (PSI)
5220
Max. Output Volume (l/min)
4.8
Max. Pressure (bar)
360
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Air Hydraulic Pump, Double Acting
Conversion Ratio
1:60
Product Series
713D
Back to Top