Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
721E32161-1
721E32161-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.63
Max. Clamping Force (lbf)
6137.0
Max. Pressure (PSI)
5075.0
Stroke (mm)
16.0
Max. Pressure (bar)
350.0
Max. Clamping Force (N)
27300.0
Product Type
Screw-in cylinder, single acting
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1674161841000
Product Function
Clamping
Product Series
721E
Back to Top