Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
727D32322-2
727D32322-2
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
3625.0
Max. Clamping Force (lbf)
1911.0
Max. Clamping Force (N)
8500.0
Weight (kg)
2.6
Max. Pressure (bar)
250.0
Product Series
727D
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Swing clamp, double acting
PublishedDate
1675286856000
Back to Top