Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
733E03701-1
733E03701-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
4158.0
Max. Pressure (PSI)
7250.0
Weight (kg)
1.0
Max. Clamping Force (N)
18500.0
Max. Pressure (bar)
500.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Hydraulic edge clamp, single acting
Product Function
Clamping
show_at_website
legacy
PublishedDate
1719318580000
Product Series
733E
product_web_status
legacy
Back to Top