Light-Duty Pneumatic Clamping
Mounting Flanges

801553

Visit Product Series:
CAD

Product Details
Thread (in) 1 1/8-16
Product Series swing clamp accessories
Used With Model/Series 8100
Product Type standard pneumatic clamp accessories
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Mounting Flanges
Back to Top