Light-Duty Pneumatic Clamping
Pneumatic Sensors - Round Style

810169

Visit Product Series:
CAD
Product Details
Accessory Type Pneumatic Sensors - Round Style
PublishedDate 1686227417000
cad_url_button /assets/cad-drawings/product/power_clamps-1/810169.STEP
Switching Voltage 5-120V AC/DC 50/60 HZ
Product Function Clamping
Product Type standard pneumatic clamp accessories
Product Series swing clamp accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Function (Electric Plug) Reed
Connector M8 male, 0.15m long
Used With Model/Series Sensors
Back to Top