Light-Duty Pneumatic Clamping
Standard Clamping Arms

821512

Visit Product Series:
CAD
Product Details Unit View:
Thread (in) 3/8-16
Arm Length (in) 2.0
Arm Length (mm) 50.8
PublishedDate 1668107855000
Product Type standard pneumatic clamp accessories
Product Series swing clamp accessories
Accessory Type Standard Clamping Arms
Used With Model/Series 8200|8300|8400
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Back to Top