Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
827-SE
827-SE
Standard Powerclamp
Dual mounting surfaces for maximum flexibility
Sensor ready for round or T-slot style sensors
Built-in flow restriction eliminates need for external flow controls
Replacement Clamp Assembly: 827-S-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
exerting_force_lbf_english
49
Weight (lb)
4.71
Cylinder Bore (in)
1.57
Clamp Arm Length (in)
3.18
Maximum Holding Capacity (lbf)
700
Air Consumption (ft³)
0.029
Exerting Force (lbf)
49
Height Under Clamp Arm (in)
3.91
Height Under Clamp Arm (mm)
99.2
Clamp Arm Length (mm)
80.7
Maxmum Holding Capacity (N)
3110
Weight (kg)
2.14
exerting_force_n_metric
2200
Exerting Force (N)
2200
Cylinder Bore (mm)
40
Air Consumption (dm³)
0.83
PublishedDate
1725393191000
Product Function
Clamping
Clamp Arm Style
solid
Replacement Seal Kit
810450-40-1-0
Product Series
817/827
Operating Temperature
-10° to 90°C (-14° to 194° F)
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
G-1/8
Application - Assembly
Excellent/High
Application - Welding
Fair/Medium
Product Type
Pneumatic Toggle Clamp
Product Accessories
827-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Set of wearing parts for the cylinder gasket
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top