Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
830-ME
830-ME
Standard Powerclamp
Pneumatic version of Model 630 manual straight line action clamp
Sensor ready for round or T-slot style sensors
Built-in flow restriction eliminates need for external flow controls
Replacement Clamp Assembly: 830-M-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.029
Weight (lb)
6.17
Cylinder Bore (in)
1.57
exerting_force_lbf_english
800.0
Exerting Force (lbf)
800.0
Maxmum Holding Capacity (lb)
2500.0
Plunger Travel (in)
1.25
Plunger Height (in)
1.06
Plunger Height (mm)
27.0
Exerting Force (N)
3582.0
Maxmum Holding Capacity (N)
11100.0
Weight (kg)
2.79
Plunger Travel (mm)
31.8
Cylinder Bore (mm)
40
exerting_force_n_metric
3582.0
Air Consumption (dm³)
0.83
Operating Temperature
-10° to 90°C (-14° to 194° F)
Replacement Seal Kit
810450-40-1-00
Air Port size
G-1/8
Application - Welding
Fair/Medium
Application - Assembly
Excellent/High
PublishedDate
1725461856000
Product Type
Pneumatic Straight Line Plunger Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
830
Plunger Thread
M10
Product Function
Clamping
Product Accessories
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
830-M-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Set of wearing parts for the cylinder gasket
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top